??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BSI R11A0-XB-CXP360-S75G-101
HELP_VARIABLE
Company
Balluff
Description
Inclination Sensors BSI
Bill of material
BALLUFF BSI R11A0-XB-CXP360-S75G-101
VERF
Availability
Available
BC
Order code
BSI001J
TC
Product identifier
BSI R11A0-XB-CXP360-S75G-101
PX
Product view
48863_00
TECH
Tech. Details
Tech. Detail
ICON
WEBINC
Product family
Single-axis
W
Weight
0.132 Kg
TRAFFIC
Customs number
90318020
DESCRIPT
Description
Measuring principle = Fluid, Measuring axes = 1, Measuring range = 0...360°, Operating voltage Ub = 10...30 VDC, Interface = Analog, current 4…20 mA, Resolution = ≤ 0.01 °, Accuracy = ±0.1 % FS min. 0.1 °, Connection = Connector, M8x1, Housing material = Aluminium, Ambient temperature = -40...85 °C, IP rating = IP67, Approval/Conformity = CE, WEEE, Additional text = Measuring protocol included.
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.